
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5807-9 - 90° Elbow with Side Inlet H x H x H - ABS DWV
ABS DWV Fittings
The ABS DWV 90-degree elbow with a side inlet features a hub x hub x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV ismore joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I068250 5807-9 90° Elbow with Side Inlet H x H x H - ABS DWV |
![]() I068300 5807-9 90° Elbow with Side Inlet H x H x H - ABS DWV |
||
UPC Code | N/A 039923197108 | N/A 039923197085 | ||
Type | N/A Elbow | |||
Size | N/A 3 x 3 x 2 | N/A 3 x 3 x 1 1/2 | ||
Description | N/A 58079R 3X3X2 HXHXH 90 ELB W/SIDE INL ABS | N/A 58079R 3X3X1 1/2 HUB 90 ELB W/SIDE INL AB | ||
Connection Type | N/A Hub x Hub | |||
*eClass Classification |
N/A
ABS DWV Elbows |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A ABS | |||
Color | N/A Black | |||
Weight | N/A 0.78 lb | N/A 0.764 lb | ||
|