CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5837 - Double Elbow Hub x Hub x Hub - ABS DWV
ABS DWV Fittings
The PVC DWV double elbow features all hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
I285300 5837 Double Elbow Hub x Hub x Hub - ABS DWV |
I285400 5837 Double Elbow Hub x Hub x Hub - ABS DWV |
I285450 5837 Double Elbow Hub x Hub x Hub - ABS DWV |
I285550 5837 Double Elbow Hub x Hub x Hub - ABS DWV |
I285600 5837 Double Elbow Hub x Hub x Hub - ABS DWV |
|||||
| UPC Code | N/A 039923197184 | N/A 039923197207 | N/A 039923197146 | N/A 039923197221 | N/A 039923197245 | |||||
| Type | N/A Elbow | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 4 | |||||
| Description | N/A 5837 1 1/2 HXHXH DOUBLE ELBOW ABS | N/A 5837 2 HXHXH DOUBLE ELBOW ABS | N/A 5837R 2X1 1/2X1 1/2 HXHXH DBLE ELBOW ABS | N/A 5837 3 ABS HXHXH DOUBLE ELBOW ABS | N/A 5837 4 HXHXH DOUBLE ELBOW ABS | |||||
| Connection Type | N/A Hub x Hub | |||||||||
| *eClass Classification |
N/A
ABS DWV Elbows |
|||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.226 lb | N/A 0.350 lb | N/A 0.25 lb | N/A 1.096 lb | N/A 1.876 lb | |||||
|
|
||||||||||
