Print Back

Chrome Plated Forged DZR Brass Thermostatic Mixing Valve
w/ Integral Check Valves & Temperature Gauge
Factory Preset at 120ºF
For Point-of-Use (Single Fixture)
Outlet Temperature Range 95º- 120ºF

Unit of Measure

Specifications

Industry Standards/Certifications

N/A Certified to NSF/ANSI 61 & 372 ASSE 1070
Lead Free

Type

N/A Thermostatic Mixing Valve

Size

N/A 3/8

Connection Type

N/A Compression

Weight

N/A 0.65 lb

Materials

Cap Screw Material

N/A Stainless Steel

Cap Material

N/A Plastic

Locking Nut Material

N/A Brass

End Cap Material

N/A Brass

O-Ring Material

N/A EPDM

Adjustment Spindle Material

N/A Brass

Shuttle Material

N/A Plastic

Element Material

N/A Wax Filled Copper

Spring Material

N/A Stainless Steel

Body Material

N/A Brass

Check Valve Material

N/A Plastic

Strainer Material

N/A Stainless Steel

Mounting Bracket Material

N/A Plastic

Hot Intel Elbow Fitting Material

N/A Brass

Cold Intel Elbow Fitting Material

N/A Brass

Gauge Fitting Material

N/A Brass

Performance

Minimum Outlet Temperature

N/A 35 ºC95 ºF

Maximum Outlet Temperature

N/A 48.9 ºC120 ºF

Hot Supply Temperature Range

N/A 48.9 to 82.2 ºC120 to 180 ºF

Cold Supply Temperature Range

N/A 3.9 to 26.7 ºC39 to 80 ºF

Temperature stability (Nominal)

N/A ± 2.8 ºC± 5 ºF

Temperature Differential

N/A 5.6 ºC10 ºF

Maximum Working Pressure (Intel)

N/A 10.3 bar150 psi

Permitted Intel Supply Pressure Variation

N/A ± 20 %

Flow Rate @ 45 psi Pressure Loss

N/A 4.5 gpm

Minimum Flow Rate

N/A 0.5 gpm

Cv Coefficient

N/A 0.61

Dimensions

A

N/A 2.54 in

B

N/A 5.13 in

C

N/A 1.00 in