Print Back
The Chemtrol® thread tee fitting features female NPT thread connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength,more
Unit of Measure

Specifications

UPC Code

039923070043

Type

Tee

Size (Dimensions)

1

Connection Type

F x F x F

All Basic Material

PVDF

Color

Natural

Pipe Schedule

80

Description

661233 1" THD TEE NAT PVDF

eClass Classification

Natural PVDF Tees

Net Weight

0.440 lb