Print Back
The dark grey PVC socket flange features a female socket connection. The Van Stone flange assembly includes a connector hub, PVC coated aluminum flange ring and a PVC flange ring. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-more
Unit of Measure

Specifications

UPC Code

039923164742

Type

Flange

Size (Dimensions)

1 1/2

Connection Type

S Socket

All Basic Material

PVC

Pipe Schedule

80

Description

4551A 11/2 SOC VNST FLG PVC 80

eClass Classification

PVC Sch 80 Flanges

Color

Dark Grey

Net Weight

0.54 lb