Print Back
The PVC DWV trap adapter features a spigot x slip joint with chrome nut connection and provides a means for adapting a solvent weld connection to a slip join connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing ormore
Unit of Measure

Specifications

UPC Code

039923228307

Type

Adapter

Size

1 1/2 x 1 1/4

Description

480127C 1 1/2X1 1/4 SPGXSJ TRAP ADPT PVC

Connection Type

Spg x SJ with Chrome Nut

*eClass Classification

PVC DWV Adapters

All Special Application

DWV Drain / Waste / Vent

All Type of Item

Fitting

Material

PVC

Color

White

Weight

0.128 lb