Print Back
The Chemtrol® socket flange features a one-piece solid design and a female thermo-seal socket connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plasticmore
Unit of Measure

Specifications

UPC Code

039923057693

Type

Flange

Size (Dimensions)

4

Connection Type

S Socket

All Basic Material

PP

Pipe Schedule

80

Description

6251-H 4" SOC HVDT FLG CHEMPURE

eClass Classification

Natural PP Flanges

Color

Natural

Net Weight

1.411 lb