Print Back
The black PP flush thread reducer bushing features a male NPT thread and a female NPT thread connection. The bushing is used to transition from one size of pipe to another. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure

Specifications

UPC Code

N/A 039923091048

Type of Fitting

N/A Bushing

Size (Dimensions)

N/A 3 x 2

Fitting Plastic 2-End Connection Type

N/A M x F

All Basic Material

N/A PP

Pipe Schedule

N/A 80

Description

N/A 611834 3X2 T X T BUSH PPRO HEX

eClass Classification

N/A Black PP Bushings

Color

N/A Black

Net Weight

N/A 0.38 lb