Print Back
The Chemtrol thread 45-degree elbow features female NPT thread connections to change the direction of piping 45 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added tomore
Unit of Measure

Specifications

UPC Code

039923058638

Type

Elbow

Size (Dimensions)

2

Connection Type

F x F

All Basic Material

PP

Color

Natural

Pipe Schedule

80

Description

6206-3-3 2 N. PP THD 45 ELBOW

eClass Classification

Natural PP Elbows

Net Weight

0.422 lb