Print Back
The black PP socket 90-degree elbow features thermo-seal female socket connections to change the direction of flow. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Chemtrol® PP fittings aremore
Unit of Measure

Specifications

UPC Code

039923092502

Type

Elbow

Size (Dimensions)

1 1/2

Connection Type

S x S

All Basic Material

PP

Color

Black

Pipe Schedule

80

Description

6107 1-1/2 SOC 90 ELL PPRO

eClass Classification

Black PP Elbows

Net Weight

0.32 lb