Print Back
The light grey Corzan® CPVC tee features female socket connections and exhibits high corrosion and chemical resistance properties. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan®more
Unit of Measure

Specifications

UPC Code

039923188502

Type

Tee

Size (Dimensions)

10

Connection Type

S x S x S

All Basic Material

CPVC

Color

Light Grey

Pipe Schedule

80

Description

5111 10" SOC LG DIAM TEE CPVC

eClass Classification

CPVC Sch 80 Tees

Net Weight

38.520 lb