Print Back
The CPVC-CTS tee features female socket connections and allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode.more
Unit of Measure

Specifications

UPC Code

039923107862

Connection Type

Slip x Slip x Slip

Size

3/4 x 3/4 x 1/2

Description

4711R 3/4X3/4X1/2 SXSXS TEE CPVC CTS

eClass Classification

CPVC-CTS Tees

Features

Maximum service temperature 180°F; Not for use with compressed air or other gases

Weight

0.051 lb