hero-banner
Batch CAD Cart (0)
  • Cart is empty

Chrome Plated Forged DZR Brass Thermostatic Mixing Valve
w/ Integral Check Valves, Elbow & Tee Fittings
Factory Preset at 120ºF
For Point-of-Use (Single Fixture)
Outlet Temperature Range 95º- 120ºF

Unit of Measure

Specifications

Industry Standards/Certifications

Certified to NSF/ANSI 61 & 372 ASSE 1070
Lead Free

Type

Thermostatic Mixing Valve

Size

3/8

Connection Type

Compression

Weight

0.717 lb

Materials

Cap Screw Material

Stainless Steel

Cap Material

Plastic

Locking Nut Material

Brass

End Cap Material

Brass

O-Ring Material

EPDM

Adjustment Spindle Material

Brass

Shuttle Material

Plastic

Element Material

Wax Filled Copper

Spring Material

Stainless Steel

Body Material

Brass

Check Valve Material

Plastic

Strainer Material

Stainless Steel

Mounting Bracket Material

Plastic

Hot Intel Elbow Fitting Material

Brass

Cold Intel Elbow Fitting Material

Brass

Gauge Fitting Material

Brass

Performance

Minimum Outlet Temperature

35 ºC95 ºF

Maximum Outlet Temperature

48.9 ºC120 ºF

Hot Supply Temperature Range

48.9 to 82.2 ºC120 to 180 ºF

Cold Supply Temperature Range

3.9 to 26.7 ºC39 to 80 ºF

Temperature stability (Nominal)

± 2.8 ºC± 5 ºF

Temperature Differential

5.6 ºC10 ºF

Maximum Working Pressure (Intel)

10.3 bar150 psi

Permitted Intel Supply Pressure Variation

± 20 %

Flow Rate @ 45 psi Pressure Loss

4.5 gpm

Minimum Flow Rate

0.5 gpm

Cv Coefficient

0.61

Dimensions

A

3.80 in

B

3.29 in

C

1.00 in