hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chemtrol socket flange features a one-piece webbed design and a female socket connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibitsmore
Unit of Measure

UPC Code

039923069221

Type

Flange

Size (Dimensions)

4

Connection Type

S Socket

All Basic Material

PVDF

Pipe Schedule

80

Description

6651-W 4" SOC LTWT FLG NAT PVDF 4851-040

eClass Classification

Natural PVDF Flanges

Color

Natural

Net Weight

2.469 lb