hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chemtrol® threaded union is supplied with a FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs formore
Unit of Measure

UPC Code

039923070487

Type

Union

Size (Dimensions)

2

Connection Type

F x F

All Basic Material

PVDF

Pipe Schedule

80

Description

663333 2" THD UNION NAT PVDF

eClass Classification

Natural PVDF Unions

Color

Natural

Net Weight

2.235 lb