CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The PVC Schedule 40 90-degree elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923141484 | 
                                                                                Connection Type | 
                                                                        N/A Slip x FIPT | 
                                                                                Size | 
                                                                        N/A 2 x 1 1/2 | 
                                                                                Description | 
                                                                        N/A 407-251 2x1 1/2 SxF 90 DEG ELL PUR PVC 40 | 
                                                                                eClass Classification | 
                                                                        N/A PVC Sch 40 Elbows | 
                                                                                Weight | 
                                                                        N/A 0.575 lb |