CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The PVC DWV closet flange features a female NPT thread connection. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping for evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923218681 | 
                                                                                Connection Type | 
                                                                        N/A F (NPT) | 
                                                                                Size | 
                                                                        N/A 4 x 3 | 
                                                                                Description | 
                                                                        N/A 48513 4X3 FIPT CLOSET FLANGE PVC | 
                                                                                eClass Classification | 
                                                                        N/A PVC DWV Closet Flanges | 
                                                                                Weight | 
                                                                        N/A 0.666 lb |