hero-banner
Batch CAD Cart (0)
  • Cart is empty
The PVC DWV vent tee features a hub x hub x hub connection and the abrupt 90-degree angle on the outlet is used to change the direction of flow in the venting side of the system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementingmore
Unit of Measure

UPC Code

039923225245

Type

Tee

Connection Type

Hub x Hub x Hub

Size

4

Description

4811V 4 HXHX VENT TEE PVC

*eClass Classification

PVC DWV Tees

All Special Application

DWV Drain / Waste / Vent

All Type of Item

Fitting

Material

PVC

Color

White

Weight

2 lb