CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® PVC DWV 90-degree vent elbow is used in residential and commercial drain, waste and vent systems.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923230560 | 
                                                                                Type | 
                                                                        N/A Elbow | 
                                                                                Connection Type | 
                                                                        N/A Hub x Hub | 
                                                                                Size | 
                                                                        N/A 12 | 
                                                                                Description | 
                                                                        N/A 4807V 4 HXH 90 VENT ELBOW PVC | 
                                                                                *eClass Classification | 
                                                                        
                                                                            
                                                                                    
                                                                                        N/A
                                                                                        PVC DWV Elbows  | 
                                                    
                                                                                All Special Application | 
                                                                        N/A DWV Drain / Waste / Vent | 
                                                                                All Type of Item | 
                                                                        N/A Fitting | 
                                                                                Material | 
                                                                        N/A PVC | 
                                                                                Color | 
                                                                        N/A White | 
                                                                                Weight | 
                                                                        N/A 25.94 lb |