hero-banner
Batch CAD Cart (0)
  • Cart is empty
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure

Type

Flange

Nominal Pipe Size

2 1/2

Connection Type

Press

Seal Material

EPDM

Pressure [Max]

300 psi

Material

LF DZR Brass

Operating Temperature [Max]

250 ºF

Description

PC641-XLC 21/2 PRS FLANGE

Brand

Webstone

eClass Classification

Press XLC Flanges

Product Group

PC641-XLC

Weight

3.084 kg6.799 lb