hero-banner
Batch CAD Cart (0)
  • Cart is empty
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure

Type

90° Elbow

Nominal Pipe Size

2 1/2

Connection Type

Press x Ftg

Seal Material

EPDM

Pressure [Max]

300 psi

Material

Wrot Copper

Operating Temperature [Max]

250 ºF

Description

PC607-2-XLC 2 1/2 FTG x PRS 90 ELBOW

Brand

Webstone

eClass Classification

Press XLC Elbows

Product Group

PC607-2-XLC

Weight

0.9 kg