hero-banner
Batch CAD Cart (0)
  • Cart is empty
NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressmore
Unit of Measure

Specifications

UPC Code

039923433947

Type

Tee

Connection Type

Prs x Prs x Prs

Nominal Pipe Size

1 1/2 x 1 1/2 x 1/2

Material

Carbon Steel

Description

PC211 1 1/2X1 1/2X1/2 PRESS TEE, CBN STL

Brand

BenchPress

Weight

0.771 kg1.7 lb