hero-banner
Batch CAD Cart (0)
  • Cart is empty
The socket tee features female thermo-seal fusion joining socket connections and is used to join piping lengths together. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to themore
Unit of Measure

UPC Code

039923057778

Type

Tee

Size (Dimensions)

3

Connection Type

S x S x S

All Basic Material

PP

Color

Natural

Pipe Schedule

80

Description

6211 3" SOC TEE CHEMPURE

eClass Classification

Natural PP Tees

Net Weight

1.425 lb