hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chem-Pure® socket 90-degree elbow features female thermo-seal socket connections to join piping lengths together and change the direction of piping 90 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments ormore
Unit of Measure

UPC Code

039923057495

Type

Elbow

Size (Dimensions)

2

Connection Type

S x S

All Basic Material

PP

Color

Natural

Pipe Schedule

80

Description

6207 2" SOC 90 ELL CHEMPURE

eClass Classification

Natural PP Elbows

Net Weight

0.493 lb