
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The black PP adapter features a thermo-seal female socket and female NPT thread connections. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical andmore biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. less
Unit of Measure
UPC Code |
N/A 039923090027 |
Type of Fitting |
N/A Adapter |
Size (Dimensions) |
N/A 3/4 |
Fitting Plastic 2-End Connection Type |
N/A S x F (NPT) |
All Basic Material |
N/A PP |
Pipe Schedule |
N/A 80 |
Description |
N/A 6103 3/4 S X F ADAP PPRO |
eClass Classification |
N/A
Black PP Adapters |
Color |
N/A Black |
Net Weight |
N/A 0.082 lb |