hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chemtrol flush thread reducer bushing features a male NPT thread and a female NPT thread connection used to join piping lengths together. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (more
Unit of Measure

UPC Code

039923058300

Type of Fitting

Bushing

Size (Dimensions)

1 1/2 x 1

Fitting Plastic 2-End Connection Type

M x F

All Basic Material

PP

Pipe Schedule

80

Description

6218-3-4 1-1/2 X 1 N.PP TXT BUSH RND

eClass Classification

Natural PP Bushings

Color

Natural

Net Weight

0.273 lb