
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The tee features solder cups on the run and female NPT threads on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application inmore sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
UPC Code |
N/A 039923417527 |
eClass Classification |
N/A Solder Pressure Tees |
All Type of Item |
N/A Fitting |
Description |
N/A 712R-LF 1X1X3/4 CXCXF TEE FORGED |
Type |
N/A Tee |
Connection Type |
N/A C x C x F (NPT) |
Weight |
N/A 0.304 lb |
Size |
N/A 1 x 1 x 3/4 |
Material |
N/A Lead-Free Bronze |