CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The tee features solder cups on the run and female NPT threads on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923300010 | 
                                                                                All Type of Item | 
                                                                        N/A Fitting | 
                                                                                Description | 
                                                                        N/A 712R-LF 11/2X11/2X1 CXCXF TEE CAST | 
                                                                                Type | 
                                                                        N/A Tee | 
                                                                                Connection Type | 
                                                                        N/A C x C x F (NPT) | 
                                                                                Weight | 
                                                                        N/A 0.792 lb | 
                                                                                Size | 
                                                                        N/A 1 1/2 x 1 1/2 x 1 | 
                                                                                Material | 
                                                                        N/A Lead-Free Bronze |