
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The 90-degree long turn elbow features solder cups and a long turn radius. The fitting provides a means of changing the pipelines direction 90 degrees. The long turn radius enhances the takeaway of waste water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings aremore manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
UPC Code |
N/A 039923464323 |
Type |
N/A Elbow |
Connection Type |
N/A C x C |
Size |
N/A 2 |
Material |
N/A Copper |
Description |
N/A 907LT 2 CXC DWV 90 LNG RAD ELBOW WROT |
All Type of Item |
N/A Fitting |
All Special Application |
N/A DWV Drain / Waste / Vent |
Global Item Classification Code |
N/A 10004024, Valves/Fittings - Water |
Fitting Bend Angle |
N/A 90 Deg (1/4 Bend) |
Weight |
N/A 0.62 lb |