CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The side inlet elbow features solder cups and a side inlet. This fitting provides a means of changing the pipeline direction 90 degrees as well as accepting a run of pipe from another direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923483065 | 
                                                                                All Type of Item | 
                                                                        N/A Fitting | 
                                                                                All Special Application | 
                                                                        N/A DWV Drain / Waste / Vent | 
                                                                                Description | 
                                                                        N/A 8079R 3X3X2 DWV 90 W/SIDE INLET CAST | 
                                                                                Fitting Bend Angle | 
                                                                        N/A 90 Deg (1/4 Bend) | 
                                                                                Type | 
                                                                        N/A Elbow | 
                                                                                Connection Type | 
                                                                        N/A C x C | 
                                                                                Weight | 
                                                                        N/A 2.554 lb | 
                                                                                Size | 
                                                                        N/A 3 x 3 x 2 | 
                                                                                Material | 
                                                                        N/A Bronze |