CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The 45-degree wye features solder cups. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923508027 | 
                                                                                All Special Application | 
                                                                        N/A DWV Drain / Waste / Vent | 
                                                                                Description | 
                                                                        N/A 810R 4X4X2 CXCXC DWV WYE CAST | 
                                                                                Fitting Bend Angle | 
                                                                        N/A 45 Deg (1/8 Bend) | 
                                                                                Type | 
                                                                        N/A Y (Wye) | 
                                                                                Connection Type | 
                                                                        N/A C x C x C | 
                                                                                Weight | 
                                                                        N/A 2.904 lb | 
                                                                                Size | 
                                                                        N/A 4 x 4 x 2 | 
                                                                                Material | 
                                                                        N/A Bronze |