CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The disc and stem sheath are molded over a 316 stainless steel hex shaft to make a one-piece assembly. With this unique dry shaft seal, liquid never contacts the shaft, even at maximum pressure. The leak-proof design incorporates vulcanized bushings and double O-ring seals. The valve is easy to install but cannot be used as an isolation valve. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923353528 | 
                                                                                Type | 
                                                                        N/A Butterfly Valve | 
                                                                                Connection Type | 
                                                                        N/A Wafer | 
                                                                                Valve Size | 
                                                                        N/A 6 | 
                                                                                Material | 
                                                                        N/A PVC | 
                                                                                Disc Material | 
                                                                        N/A Plastic - NIBCO - PVC - Dark Gray | 
                                                                                Description | 
                                                                        N/A W45BF-V GO 6 BFV FKM W/GO | 
                                                                                Valve Operator | 
                                                                        N/A Gear Operator | 
                                                                                eClass Classification | 
                                                                        
                                                                            
                                                                                    
                                                                                        N/A
                                                                                        PVC Sch 80 Butterfly Valves  | 
                                                    
                                                                                All Type of Item | 
                                                                        N/A Valve | 
                                                                                Weight | 
                                                                        N/A 17.946 lb |