CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The valve is easy to install but cannot be used as an isolation valve. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923744371 | 
                                                                                Type | 
                                                                        N/A Butterfly Valve | 
                                                                                Valve Size | 
                                                                        N/A 3 | 
                                                                                Connection Type | 
                                                                        N/A Wafer | 
                                                                                Material | 
                                                                        N/A CPVC | 
                                                                                Disc Material | 
                                                                        N/A Plastic - NIBCO - CPVC - Light Gray | 
                                                                                Description | 
                                                                        N/A W51BF-V NO 3 FKM W/O ACTUATOR | 
                                                                                Valve Operator | 
                                                                        N/A Bare Stem / Bare Shaft | 
                                                                                eClass Classification | 
                                                                        
                                                                            
                                                                                    
                                                                                        N/A
                                                                                        CPVC Sch 80 Butterfly Valves  | 
                                                    
                                                                                All Type of Item | 
                                                                        N/A Valve | 
                                                                                Weight | 
                                                                        N/A 3.803 lb |