CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® bronze globe valve features a union bonnet with integral seat and renewable standard disc. It is equipped with female threaded ends for ease of installation. This valve is ideal for higher pressure steam. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923629609 | 
                                                                                Type | 
                                                                        N/A Globe Valve | 
                                                                                Valve Size | 
                                                                        N/A 1 | 
                                                                                Connection Type | 
                                                                        N/A T -- Female NPT Thread (FIPT) | 
                                                                                Material | 
                                                                        N/A Bronze | 
                                                                                Valve Operator | 
                                                                        N/A Standard Handwheel | 
                                                                                Description | 
                                                                        N/A T275Y 1 THD 300# GLOBE PTFE SEAT | 
                                                                                eClass Classification | 
                                                                        N/A Bronze Globe Valves | 
                                                                                Turns/Operation | 
                                                                        N/A Multi-Turn | 
                                                                                Weight | 
                                                                        N/A 4.803 lb |