CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The ductile iron outside screw and yoke (OS&Y) globe valve features Class 150 raised face end connections for easy installation and accessibility. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Because of its seat and disc arrangement the valve is ideal for throttling or regulating flow. With its ductility, this valve displays higher physical properties than standard grey cast iron. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923701053 | 
                                                                                Type | 
                                                                        N/A Globe Valve | 
                                                                                Valve Size | 
                                                                        N/A 2 1/2 | 
                                                                                Connection Type | 
                                                                        N/A F -- Flanged | 
                                                                                Material | 
                                                                        N/A Ductile Iron | 
                                                                                Valve Operator | 
                                                                        N/A Standard Handwheel | 
                                                                                Description | 
                                                                        N/A F73831 2 1/2 FLG GLOBE D I | 
                                                                                eClass Classification | 
                                                                        N/A Ductile & Alloy Iron Globe Valves | 
                                                                                Turns/Operation | 
                                                                        N/A Multi-Turn | 
                                                                                Weight | 
                                                                        N/A 49.256 lb |