CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            Specifications
                                                                                UPC Code | 
                                                                        N/A 039923614216 | 
                                                                                Type | 
                                                                        N/A Gate Valve | 
                                                                                Valve Size | 
                                                                        N/A 3 in | 
                                                                                Material | 
                                                                        N/A BRZ Cast Bronze | 
                                                                                Description | 
                                                                        N/A T113 3 THD 125# NRS GATE BRZ | 
                                                                                Turns / Operation | 
                                                                        N/A Multi-Turn | 
                                                                                Seat / Seal Material | 
                                                                        N/A Bronze | 
                                                                                Connection Type | 
                                                                        N/A T -- Female NPT Thread (FIPT) | 
                                                                                Valve Gate Stem Design | 
                                                                        N/A NRS - Non-Rising Stem | 
                                                                                Valve Multi-Turn Bonnet Design | 
                                                                        N/A Screw-in Bonnet | 
                                                                                Operation Type | 
                                                                        N/A Standard Handwheel | 
                                                                                Weight | 
                                                                        N/A 14.404 lb |