CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® resilient wedge ductile iron gate valve features mechanical joint end connection for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel or square operating nut and wrench (wrench not included). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923366757 | 
                                                                                Type | 
                                                                        N/A Gate Valve | 
                                                                                Valve Size | 
                                                                        N/A 16 | 
                                                                                Connection Type | 
                                                                        N/A MJ - Mechanical Joint | 
                                                                                Seat Material | 
                                                                        N/A EPDM Rubber | 
                                                                                Material | 
                                                                        N/A Ductile Iron | 
                                                                                Description | 
                                                                        N/A MJ-619-RWS-SON 16 MJ SQOPNT & SSSTM250 | 
                                                                                Valve Operator | 
                                                                        N/A Square Operating Nut | 
                                                                                Turns/Operation | 
                                                                        N/A Multi-Turn | 
                                                                                Weight | 
                                                                        N/A 765.000 lb |