hero-banner
Batch CAD Cart (0)
  • Cart is empty
The light grey CPVC socket flange features a female socket connection. The Van Stone flange assembly includes a connector hub and a CPVC flange ring. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol CPVC fittings are lightweight, easy tomore
Unit of Measure

UPC Code

039923185020

Type

Flange

Size (Dimensions)

2

Connection Type

S Socket

All Basic Material

CPVC

Pipe Schedule

80

Description

5151A 2 SOC VST FLG CPVC

eClass Classification

CPVC Sch 80 Flanges

Color

Light Grey

Net Weight

1.000 lb