CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The CPVC-CTS union is used for the repair of a line and features a female socket x copper silicon alloy solder connection that allows for CPVC-CTS tube to be connected to copper piping. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information.
        
                    Unit of Measure
                    
               
        
            
                                                                                Connection Type | 
                                                                        N/A Slip x Solder | 
                                                                                Size | 
                                                                        N/A 3/4 | 
                                                                                Description | 
                                                                        N/A 4733LF 3/4 S X BRS SOLDER UNION CPVC CTS | 
                                                                                eClass Classification | 
                                                                        N/A CPVC-CTS Unions | 
                                                                                Features | 
                                                                        N/A Maximum service temperature 180°F; Not for use with compressed air or other gases; Lead-free* | 
                                                                                Weight | 
                                                                        N/A 0.221 lb |