hero-banner
Batch CAD Cart (0)
  • Cart is empty
The brass end connector features a male pipe thread connection. This fitting is field-assembled to replace a plastic end connector. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
Unit of Measure

UPC Code

039923103420

Type

End Connector

Size (Dimensions)

3

Connection Type

M (NPT)

Material

Brass

Pipe Schedule

80

Description

TCBR-4 3" BRASS MNPT E.CONN

eClass Classification

Union End Connectors

Weight

5.450 lb