CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923237231 | 
                                                                                Connection Type | 
                                                                        N/A L - Lug | 
                                                                                Stem Material | 
                                                                        N/A Metal - NIBCO - Steel - Stainless | 
                                                                                Valve Size | 
                                                                        N/A 2 | 
                                                                                Valve Operator | 
                                                                        N/A Lever-Lock Handle | 
                                                                                Description | 
                                                                        N/A LD31003 2 250PSI ALUM BRZ BUNA LEVER HDL | 
                                                                                Turns/Operation | 
                                                                        N/A Quarter-Turn | 
                                                                                Weight | 
                                                                        N/A 7.333 lb |