CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and stainless steel ball and stem exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            Specifications
                                                                                UPC Code | 
                                                                        N/A 039923689450 | 
                                                                                Type | 
                                                                        N/A Ball Valve | 
                                                                                Connection Type | 
                                                                        N/A T -- Female NPT Thread (FIPT) | 
                                                                                Valve Size | 
                                                                        N/A 1/2 | 
                                                                                Seal Material | 
                                                                        N/A PTFE | 
                                                                                Seat Material | 
                                                                        N/A PTFE | 
                                                                                Stem Material | 
                                                                        N/A SS - Stainless Steel | 
                                                                                Ball Material | 
                                                                        N/A SS - Stainless Steel | 
                                                                                Body Material | 
                                                                        N/A Bronze | 
                                                                                Valve Operator | 
                                                                        N/A CS Standard Lever Handle | 
                                                                                Description | 
                                                                        N/A T595Y66 1/2 3PC THRD BALL FULL PT SS TRM | 
                                                                                eClass Classification | 
                                                                        N/A Bronze Ball Valves | 
                                                                                Turns/Operation | 
                                                                        N/A Quarter-Turn | 
                                                                                Weight | 
                                                                        N/A 1.03 lb |