CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is designed to be used on gasoline, fuel oil, LP gas and other flammable fluids. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            Specifications
                                                                                UPC Code | 
                                                                        N/A 039923414458 | 
                                                                                Type | 
                                                                        N/A Ball Valve | 
                                                                                Connection Type | 
                                                                        N/A T -- Female NPT Thread (FIPT) | 
                                                                                Stem Material | 
                                                                        N/A BRZ - Bronze | 
                                                                                Ball Material | 
                                                                        N/A BRZ - Bronze | 
                                                                                Valve Size | 
                                                                        N/A 3/4 | 
                                                                                Material | 
                                                                        N/A Bronze | 
                                                                                Valve Operator | 
                                                                        N/A SS Standard Lever Handle | 
                                                                                Description | 
                                                                        N/A T-585-70-UL-SS 3/4 UL 842 LP CSA SS HN | 
                                                                                Turns/Operation | 
                                                                        N/A Quarter-Turn | 
                                                                                Weight | 
                                                                        N/A 1.332 lb |