
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close and offers bubble-tight shutoff at 600 PSI. The valve is equipped with reinforced PTFE seat ring and brass hard chrome plated ball. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Specifications
UPC Code |
N/A 039923796349 |
Type |
N/A Ball Valve |
Valve Size |
N/A 3/4 in |
Body Material |
N/A BRZ Cast Bronze |
Seat Material |
N/A RPTFE (Reinforced) |
Seal Material |
N/A RPTFE (Reinforced) |
Stem Material |
N/A BRZ - Bronze |
Operation Type |
N/A CS Standard Lever Handle |
Connection Type |
N/A S-HC -- Female Solder Cup x Hose Cap and Chain |
Ball Material |
N/A Brass with Hard Chrome Plate |
Flow Coefficient |
N/A 30.4 |
Description |
N/A S58570HC 3/4 W/ 3/4 HOSE CAP CHAIN |
Valve Ball Body Type |
N/A Two-Piece |
Turns / Operation |
N/A Quarter-Turn |
Valve Ball Port Style |
N/A Full Port |
Weight |
N/A 1.423 lb |