CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® Press System® is user friendly, quick and easy to install. The ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve is made of lead-free* Silicon Performance Bronze™ alloy and has achieved the stringent NSF/ANSI 61 section 8 (Commercial Hot) and NSF/ANSI 372 listings. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications.The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty.
        
                    Unit of Measure
                    
               
        
            Specifications
                                                                                UPC Code | 
                                                                        N/A 039923406415 | 
                                                                                Type | 
                                                                        N/A Ball Valve | 
                                                                                Connection Type | 
                                                                        N/A Female Press x Female Press | 
                                                                                Valve Size | 
                                                                        N/A 1 1/2 | 
                                                                                Material | 
                                                                        N/A Lead Free Silicon Bronze | 
                                                                                Valve Operator | 
                                                                        N/A CS Spring Return Handle | 
                                                                                Valve Operator Material | 
                                                                        N/A Metal - NIBCO - Steel - Zinc - Plated | 
                                                                                Description | 
                                                                        N/A PC58580LFSR 11/2 PRS BV SPRG RETURN HDL | 
                                                                                Turns/Operation | 
                                                                        N/A Quarter-Turn | 
                                                                                Weight | 
                                                                        N/A 5.33 lb |