
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The full-port ball valve is ideal for commercial and light industrial applications that require garden hose connections for drainage purposes. The valve is equipped with reinforced PTFE seat rings and chrome-plated brass ball. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
UPC Code |
N/A 039923233790 |
Material Type |
N/A ZERT |
All Type of Item |
N/A Valve |
Valve Ball/Stem Material |
N/A BRZ - Bronze |
Valve Ball Body Type |
N/A Two-Piece |
Description |
N/A PS58570HC 3/4 W/3/4 HOSE CAP 2" PRESS ST |
Turns/Operation |
N/A Quarter-Turn |
Valve Ball Port Style |
N/A Full Port |
Valve Trim Package |
N/A Bronze Trim |
*Brand Name |
N/A NIBCO® Press System® |
Type |
N/A Ball Valve |
Connection Type |
N/A Male Press Stub ends |
Stem Material |
N/A BRZ - Bronze |
Weight |
N/A 1.660 lb |
Ball Material |
N/A BRZ - Bronze |
Size |
N/A 3/4 |
Material |
N/A Bronze |