CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The full-port ball valve is ideal for commercial and light industrial applications that require garden hose connections for drainage purposes. The valve is equipped with reinforced PTFE seat rings and chrome-plated brass ball. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923233783 | 
                                                                                Material Type | 
                                                                        N/A ZERT | 
                                                                                All Type of Item | 
                                                                        N/A Valve | 
                                                                                Valve Ball/Stem Material | 
                                                                        N/A BRZ - Bronze | 
                                                                                Valve Ball Body Type | 
                                                                        N/A Two-Piece | 
                                                                                Description | 
                                                                        N/A PS58570HC 1/2 W/3/4 HOSE CAP 2" PRESS ST | 
                                                                                Turns/Operation | 
                                                                        N/A Quarter-Turn | 
                                                                                Valve Ball Port Style | 
                                                                        N/A Full Port | 
                                                                                Valve Trim Package | 
                                                                        N/A Bronze Trim | 
                                                                                *Brand Name | 
                                                                        N/A NIBCO® Press System® | 
                                                                                Type | 
                                                                        N/A Ball Valve | 
                                                                                Connection Type | 
                                                                        N/A Male Press Stub ends | 
                                                                                Stem Material | 
                                                                        N/A BRZ - Bronze | 
                                                                                Weight | 
                                                                        N/A 0.87 lb | 
                                                                                Ball Material | 
                                                                        N/A BRZ - Bronze | 
                                                                                Size | 
                                                                        N/A 1/2 | 
                                                                                Material | 
                                                                        N/A Bronze |