CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, graphite and braided graphite stem packing and stainless steel ball and stem exhibit high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923652003 | 
                                                                                Type | 
                                                                        N/A Ball Valve | 
                                                                                Valve Size | 
                                                                        N/A 8 | 
                                                                                Connection Type | 
                                                                        N/A F -- Flanged | 
                                                                                Seal Material | 
                                                                        N/A Carbon-Filled PTFE | 
                                                                                Seat Material | 
                                                                        N/A Carbon-Filled PTFE | 
                                                                                Stem Material | 
                                                                        N/A SS - Stainless Steel | 
                                                                                Ball Material | 
                                                                        N/A SS - Stainless Steel | 
                                                                                Body Material | 
                                                                        N/A Carbon Steel | 
                                                                                Cv Coefficient | 
                                                                        N/A 10200 | 
                                                                                Valve Operator | 
                                                                        N/A Bare Stem | 
                                                                                Description | 
                                                                        N/A F515CSF66FS 8 FLG BALL BARE STEM F/S CS | 
                                                                                eClass Classification | 
                                                                        N/A Carbon Steel Ball Valves | 
                                                                                Turns/Operation | 
                                                                        N/A Quarter-Turn | 
                                                                                Weight | 
                                                                        N/A 316.842 lb |