CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The two-piece valve is recommended for many applications, including HVAC, hot and cold water, and non-potable process water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923367907 | 
                                                                                Type | 
                                                                        N/A Ball Valve | 
                                                                                Connection Type | 
                                                                        N/A TPC - Female NPT x Press | 
                                                                                Seal Material | 
                                                                        N/A RPTFE (Reinforced) | 
                                                                                Valve Size | 
                                                                        N/A 1 1/2 | 
                                                                                Material | 
                                                                        N/A Bronze | 
                                                                                Description | 
                                                                        N/A TPC585-70 1 1/2 PRESS X THD BALL VALVE | 
                                                                                Valve Operator | 
                                                                        N/A CS Locking Lever Handle | 
                                                                                Valve Operator Material | 
                                                                        N/A Metal - NIBCO - Steel - Zinc - Plated | 
                                                                                Weight | 
                                                                        N/A 4.900 lb |