
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close and bubble-tight shutoff at 600 PSI. The two-piece valve is ideal for commercial and light industrial applications that require garden hose connections for drainage purposes. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
UPC Code |
N/A 039923797957 |
Type |
N/A Ball Valve |
Connection Type |
N/A S -- Female Solder Cup x Hose Cap & Chain |
Ball Material |
N/A Stainless Steel |
Valve Size |
N/A 3/4 |
Material |
N/A Bronze |
Description |
N/A S5857066HC 3/4 W/ 3/4 HOSE CAP CHAIN |
eClass Classification |
N/A Bronze Ball Valves |
All Type of Item |
N/A Valve |
Valve Pressure Rating (SWP) |
N/A 150 PSI / 10.3 Bar SWP |
Turns/Operation |
N/A Quarter-Turn |
Weight |
N/A 1.423 lb |